冷风机和加湿器

Multiple-tube humidifier

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

选项

  • 加湿

产品介绍

Fits any need, for large capacity. The Multiple-tube humidifier is designed for large ducts and air handlers. It achieves short to moderate non-wetting distances and is field piped and field assembled. The Maxi-bank™ option is pre-assembled and includes the steam header and interconnecting piping.
Steam pressure range: 14-345 kPa.
Capacity range: 2,3-1809 kg/h.