冷风机和加湿器 / 湿帘

CELdek赛代客降温水帘 / 湿帘加湿器

CELdek蒸发式冷却湿帘

  • 由于采取专业的设计、制造方法和材料,因此可以获得卓越的散热冷却效率;
  • 高表面速度流速允许空气通过湿帘而不会有水滴残留;
  • 低压降允许高速空气通过湿帘而不产生显著阻碍;
  • 由于不等凹槽设计形成更陡的倾斜角度,因而具备自清洁设计特性,从而可以冲洗湿帘的表面污垢和碎屑;
  • 由于在大多数情况下,系统在操作时系统设备在运行时仍然可以进行常规维护,因此其维护非常简便。

 

产品介绍

CELdek evaporative cooling pads are designed to provide maximum cooling, low pressure drop and years of reliable service. It is made from specifically engineered cellulose paper that is chemically treated to resist deterioration and meets the UL Environmental GREENGUARD GOLD certifications emission standards, improving the indoor air quality for both humans and livestock.

Thew cross fluted, unequal angle pad design promotes the beneficial mixing of air and water for optimum cooling. This unique design also functions to continually direct more water to the air entering face of the pad, where the air is the hottest, driest, dirtiest and the most intense evaporation occurs.Our cross fluted, unequal angle pad design promotes the beneficial mixing of air and water for optimum cooling. This unique design also helps to continually direct more water to the air entering face of the pad, where the air is the hottest, driest, dirtiest and where most intense evaporation occurs. MI-T-edg by Munters is a tough and resilient optional edge treatment applied to the air entering face of the CELdek pad. It has been formulated to withstand repeated cleaning without damaging the pad. MI-T-edg is nonporous and quick drying edge treatment. It prevents algae and minerals from anchoring themselves into the substrate of the pad, so they fall off when dried. It offers protection to the CELdek pads from the damaging effects of severe weather and long term exposure to UV light. MI-T-edg protective edge coating extends the life of the pad over that of non-treated pads. MI-T-Edg is the strongest, most weather resistant edge coating available and is the only edge coating with patented algae resistance.