温湿度控制 / 配件

FPC农业静态压力控制器

农场控制系统配件

  • 调光器控制;
  • 静压控制。

 

产品介绍

 

Munters Farm Pressure Control ( FPC) Measures and compares static pressure inside and outside the animals’ house through two flexible tubes. It measures the pressures to open or close inlets or curtains, thus bringing the static pressure inside the house to a set point (which is lower than the outside pressure) pre-determined by the user. Through constant adjustment of this negative pressure, the FPC improves the air circulation, temperature distribution, and general climate conditions. If static pressure increases or decreases to unacceptable level, an alarm system is activated. Microprocessor based controller, State of the art pressure sensor, Static pressure measured in inch/column water, Pascal or mbar, Outside temperature and Winter/Summer pressure setting, Manual over-rides, High and low static pressure alarm, Inerasable memory, Easy installation and operation.