温湿度控制 / 农业控制系统

AeroTunnel - Enviromental Control

5000 series controls

  • Enclosures are sealed plastic
  • All relays are "dry contacts" rated 6 Amp or 1/3 HP max
  • Thermal contact relays used for heating or cooling signals
  • PC Loop available
  • Ramping Timer available
  • Sensors may be extended on all models with optional Aerotech junction box and cable
  • Variable speed models use dual triac technology
  • Minimum, maximum temperature recording

 

产品介绍

Includes outputs to control minimum ventilation (either variable-speed fan or timer fan) heaters, tunnel ventilation stages, and cooling/misting. An outside temperature sensor is used for anticipating ventilation needs to avoid unnecessary heating, cooling and curtain travel.

Main Features:
Three digit display,
Pilot Lights,
Minimum Ventilation Cycle,
Temperature and Minimum Ventilation Speed Curves and
Choice of Five Motor Curves.