温湿度控制 / 农业控制系统

AeroStep -Environmental Control

5000 series controls

  • Enclosures are sealed plastic
  • All relays are "dry contacts" rated 6 Amp or 1/3 HP max
  • Thermal contact relays used for heating or cooling signals
  • PC Loop available
  • Ramping Timer available
  • Sensors may be extended on all models with optional Aerotech junction box and cable
  • Variable speed models use dual triac technology
  • Minimum, maximum temperature recording

 

产品介绍

All stages can be set for cooling, or up to two for heating with the remainder cooling. An internal settings-lock switch prevents tampering. Cooling stage #1 has an optional timer to cycle minimum ventilation fans. Includes one temperature sensor with 12 feet of cable; up to 3 additional sensors may be added.