温湿度控制 / 农业控制系统

AeroSpeed- Enviromental Control

5000 series controls

  • Enclosures are sealed plastic
  • All relays are "dry contacts" rated 6 Amp or 1/3 HP max
  • Thermal contact relays used for heating or cooling signals
  • PC Loop available
  • Ramping Timer available
  • Sensors may be extended on all models with optional Aerotech junction box and cable
  • Variable speed models use dual triac technology
  • Minimum, maximum temperature recording

 

产品介绍

The AeroSpeed is a single zone computer control with 4, 8 up to 12 individually adjustable stages with optional tempurature and ventilation curves. Cooling has adjustable timer settings, designed for a misting system. The heating stages can be single, zoned or sequential.