Ask a question!

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。

Close

进气口 / 进风口配件

IW air inlet canopy

进气口保护罩

  • 在建筑物内创建阴暗效果;
  • 防止暴雨进入建设物;
  • 保护进气口免受环境因素影响;
  • 抗紫外线聚合物;
  • 成套装置,便于紧凑运输;
  • 适合安装在蒙特(Munters)IW进气口保护罩及类似尺寸的进气口上。

 

产品介绍

Munters IW Inlet Canopy can be mounted on the exterior walls of a building to cover the air inlet openings. By doing this, several problems commonly observed with the use of inlets are solved. The IW Inlet Canopy creates a brown out effect inside the house while the inlets are open thereby improving animal behaviour and making light control inside the building easier. The IW Inlet Canopy provides protection without disturbing airflow. The life of the inlets themselves is extended because the inlets are protected from environmental elements and direct sunlight. By covering the complete inlet opening, heavy rain is prevented from entering the building through the inlet openings, which eliminates unwanted wet spots inside the building.


专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。