进气口 / 执行器

IA actuators

IA actuators

Now available with Two load capacities - 1000 lb & 2500 lb. Robust, reliable and precise - the IA Actuator from Munters. This innovative product helps growers and livestock producers to accurately control the climate in their buildings, where effective ventilation is needed to create the optimum climate.

  • Two Load capacities available: 1000 Lb. and 2500 Lb.
  • Maintenance free
  • Self–braking transmission
  • Precision Dual limit switches
  • Manual Override switch on machine
  • Optional Double Belt and Drum and PipeDrive
  • Thermally protected motor
  • Easy to use and install