进气口 / 卷帘

Munters folding Curtain

Munters folding Curtain

The Comfort Curtain provides a natural wall inlet that allows for both cross ventilation and ventilation driven by the vertical chimney effect.

  • Curtain protects against wind and severe weather conditions.
  • Variable opening
  • Easy / fast installation
  • Operated either manually, semi-automatic or fully automatic
  • Manufactured in UV resistant PVC coated high tenacity polyester
  • Anti-static treatment repels dirt (straw, sand, dust)
  • Optimal light transmission
  • Does not require additional safety measures