HartlGroup_PeterAndAnton.jpg

Munters OASIS System for HARTL GROUP data centre

2015/12/9 10:19:00

Munters OASIS system offers innovative cooling for the new high performance data centre of HARTL GROUP

HARTL GROUP's new high-performance data center, starting up beginning 2016 in  Hofkirchen, Lower Bavaria, is equipped with Munters’ energy efficient data centre cooling solution OASISTM IEC.

The OASISTM IEC system meets HARTL GROUP's requirement on energy efficiency, operational safety and reliability even under extreme conditions.

Anton Immerz, Graduate Engineer and Key Application Manager Datacenter at Munters, has responded in an interview to the questions of HARTL GROUP regarding operation and advantages of the OASISTM IEC system in comparison with alternative technologies.