ER40Cpro-side-cmyk.jpg

Product Launch: Plug Fans

Nis 8, 2016

Introducing the new energy efficient Plug Fans from Munters!

Munters has added energy efficient plug fans to their portfolio of products. Installed by Munters experienced, in-house service engineers, these new plug fans are designed to improve energy efficiency and reliability.

Designed to replace older belt driven fan technology, direct drive plug fan technology removes the need for belts or pulleys, resulting in fewer losses and less maintenance.  Proven to reduce fan/motor energy consumption by around 30% and fan/motor running costs by 50% (estimated), plug fans typically deliver return on investment in less than 2 years. 

We are delighted to add direct drive plug fan upgrades to service offering” says Karl Lowe, Service Manager for Munters UK.  “We have worked with several customers over recent months installing this energy saving technology and have been able to see energy savings greater than expected.”  Suitable for any air handling unit (AHU), Munters service engineers offer a FREE energy survey and validation service using high performance data loggers for accuracy of savings.

For more information, get in touch today.  Alternatively, visit us at Edie Live 2016 (stand H36) 17-18 May @ NEC Birmingham. 

Get your free pass today at http://exhibition.edie.net/

 

Plug fan.jpg

Biz uzamanlarız

Biz ürünlerimizi biliyoruz. Biz
ülkenizde birisi
iletişim bilgilerinizi yönlendiriyoruz