ISA
The Munters ISA is a configured, high-performance desiccant dehumidifier designed for battery manufacturing and other demanding industrial environments. It delivers stable and consistent dew points, energy-efficient operation, and flexible installation – making it ideal for demanding manufacturing settings.
Öne çıkanlar
- Delivers 40°F to -40°F dew points for battery manufacturing
- Compact footprint – up to 40% smaller than typical designs
- Patented PowerPurge system cuts energy use by up to 45%
- Available with gas, steam, or electric reactivation
- Advanced control options with multiple communication protocols
- Munters HPS rotor ensures stable and reliable dew point performance
- ISO 9001:2015 certified manufacturing and UL 1995 compliant
Ürün açıklaması
Built around Munters advanced HPS desiccant rotor, the ISA ensures precise and consistent dry room conditions with dew points ranging from 40°F to -40°F. Designed for round-the-clock performance, it offers airflow capacities from 5,000 to 32,000 SCFM and is available for both indoor and outdoor installation. Its modular design is up to 40% more compact than conventional systems, allowing for easier placement in space-sensitive production environments. A full range of reactivation types – including gas, steam, or electric – alongside integrated heating and cooling coils as necessary ensures system flexibility and efficiency. Equipped with Munters patented PowerPurge system, the ISA can reduce energy use by up to 45% compared to traditional three-zone purge designs. The ISA also features advanced controls, flexible communication protocols, and standardized components for simplified operation and maintenance. Every ISA is engineered and manufactured in an ISO 9001:2015 certified facility and meets UL 1995 safety standards.
Seçenekler
- Yapılandırılabilir ön ve son tedavi
- Çiy noktası sensörü
- Dış mekan versiyonu
- Rejenerasyon (gaz, elektrik, buhar)