Bağımsız nem alıcılar

DryCool DuraCase

Cost-effectively condition 100% of your makeup air with the Munters DryCool DuraCase system. This rugged, energy-saving containerized climate control system easily hooks up wherever and whenever temperate and humidity regulation is required.

Öne çıkanlar

  • Packaged in rugged shipping container
  • Reliably condition supply air, wherever and whenever
  • High coefficient of performance
  • Easy to transport, install and commission
  • Low maintenance

Ürün açıklaması

The DryCool DuraCase combines desiccant dehumidifiers with direct exchange air conditioners for energy-efficient solutions like the Munters DryCool Standard system. This easy-to-transport, stand-alone unit provides a comprehensive temperature and humidity control solution. Housed in the container are a direct expansion cooling coil, a desiccant wheel, an integrated condensing package, a supply fan, a reactivation fan and condensing fans. All replaceable components are accessible through hinged doors and built-in supply air duct ports allow for quick installation of flexible duct work.

Servis ve yükseltmeler