Uygulamalar ve kontrolörler
Rotem Platinum
The Munters Rotem Platinum system is among the most advanced climate control units in the poultry industry, providing farmers with extensive management capabilities.
Öne çıkanlar
- Easy-to-use standard screen or touchscreen
- Remote access and real time alarms
- Multi-language support
- Supports an unlimited number of devices and scales
- Heavy duty enclosure or panel mount options
- Supports Munters Drive and EC motor technology
Ürün açıklaması
Enable farmers to grow healthier, larger birds while saving energy, feed, and time, providing complete control over indoor climate, environmental conditions, and feed and water management. Modular architecture enables a high level of flexibility in the system design, supporting many devices and up to 200 2 HP heavy-duty relays, including expansion units. Improved software guarantees successful critical missions, with smart on, off, and auto-override switches, 16 independent heat zones, a precision fogger, an evaporative cooling system, an SD card, and an ARM CPU.