Sensörler

CO2 Sensor

The CO2 Sensor continuously measures CO2 levels in an agricultural environment.

Öne çıkanlar

  • Self-contained environment and impact-resistant sealed box
  • Quick open clasps
  • Easy installation
  • Simple to connect and configure
  • Continuous uninterrupted CO2 sensing
  • Diagnostic LEDs
  • Door-mounted sensor

Ürün açıklaması

Just connect the sensor to a controller and ventilation is triggered when the measured CO2 level falls outside the user-determined parameters. The CO2 Sensor requires little or no maintenance. *Range: 0 - 5000 PPM *Accurate to +/- 3% *Data is transmitted using a 4 - 20 mA output