Kontrolörler ve otomasyon aksesuarları

USB Driver

Munters' USB RS-485 Driver enables connecting the RLINK One to a PC. Data is transmitted via RS-485 cable to the driver, which is then connected to a PC via a USB cable.

Öne çıkanlar

  • USB cable connects directly to the PC, no wiring required
  • Front panel LEDs provide a simple diagnostic tool

Ürün açıklaması

The USB RS-485 Driver serves as a simple alternative to MUX products, enabling simple installation as well as lowering capital expenses. The unit includes lightening protection.

Munters