Kontrolörler ve otomasyon aksesuarları
Light Dimmer
Munters light dimmers enable control over various types of lamps, including incandescent, cold cathode, CFL, and LED bulbs. These controls feature an advanced electronic package, and two channels, and can be managed directly by the controller.
Öne çıkanlar
- Automatic and manual brightness control provides lighting only when required
- Key hole mounting simplifies installation
- Rugged terminals, water tight seals for power cables meet rigorous poultry house conditions
- Automatic settings recovery after power failure ensures continuity
- Two independent channels
- Manual brightness control
- Programmable brightness control by analog signal 0-10 VDC or by communication line
Ürün açıklaması
Along with the Dimmer's advanced electronic circuits, the Light Dimmer's software package provides superior performance & functionality, enabling high caliber control & stable dimming capability.