Kontrolörler ve otomasyon aksesuarları

Controller Backups

Munters backup units provide crucial security to farms, ensuring continual climate control in the event of a primary control failure or extreme temperatures.

Öne çıkanlar

  • Ensures animal/bird survival in cases of extreme temperatures or power disruptions.
  • No software required to run these backup units, ensuring service even in the event of a controller failure.
  • RDT-5 stages can be defined as cooling or heating
  • RDT-5 has a programmable temperature curve, while all decisions are made through a hardware circuit without any software intervention
  • Activating a digital thermostat generates a signal
  • RBU-27 enables complete control over air source opening in all cooling stages
  • Built-in power and input protection

Ürün açıklaması

In addition, backup units featuring programmable digital thermostats ensure that these controllers function according to specifications during standard operations. Munters provides the following backup systems: - RBU-27 (USA/Canada): Backup unit featuring 27 heavy duty relays to drive single phase load - RDT-5: 5 digital thermostats, works in conjunction with the RBU-27 or as a standalone. RDT-5 comes in two models: - Dual Phase (USA/Canada) - Triple Phase (EMEA and LATAM)

Diğer belgeler ve indirmeler

Başlıkİndirme linki
RBU-27 SE EN R1.1 116557 MUR.pdfManualİngilizceGör
Munters