Kontrolörler ve otomasyon aksesuarları

AirC Connect

AirC Connect allows you to experience effortless remote climate management for your Munters dehumidifier. Monitor and adjust temperature and humidity settings, schedule operations, receive personalized alarms and access both live and historical data - all from your desktop or mobile device.

Öne çıkanlar

  • User-friendly and responsive interface offers immediate access and overview of your installed equipment for remote monitoring
  • Individual real-time alarm settings on all reported values and personalized settings of notifications via e-mail or SMS
  • Browse data like temperature, humidity, airflow, speed and pressure in real-time
  • Schedule operation hours and settings to optimize energy consumption and create tailored templates with different setpoints and fan mode
  • Visualize plot history in graphs and export historical data
  • Adjust setpoints for humidity and temperature
  • Record user activity like setpoint changes and on/ off activity

Ürün açıklaması

The AirC Gateway can easily be fitted in both existing and new Munters installations with Climatix or Munters AirC Controller. It offers complete temperature and humidity monitoring, setpoint control, scheduling functions, personalized alarm settings and visualized performance data. It also opens the door to future connectivity features and benefits. The user-friendly interlace offers an overview of the status of all your connected dehumidifiers on a single display. The individualized alarm and notification functions via e-mail or SMS make it easier to react quickly to alarms, preventing unwanted incidents and unnecessary equipment checks. AirC Connect also allows for easy scheduling of hours and setpoints to optimize energy consumption.

Servis ve yükseltmeler

Diğer belgeler ve indirmeler

Başlıkİndirme linki
AirC Connect -Terms of Use MyMunters services.pdfManualİngilizceGör
AirC Connect Cyber Security-EN-202410.pdfOtherİngilizceGör