Inre komponenter till kolonn

Support Plates

Munters Support Plates provide structural support to the tower packing bed in mass transfer processes. These metal or thermoplastic plates bear the cumulative weight of the packed bed, including random and structured packings and the liquid holdup. Doing so helps increase packed tower efficiency..

Höjdpunkter

  • Increase packed tower efficiency
  • Large open area rate
  • Uniform distribution of gas and liquid
  • Easy to install and maintain
  • Made of corrosion-resistant metal or thermoplastics

Produktbeskrivning

These support plates provide a large open area and minimize pressure drop. They ensure unrestricted flow and efficient distribution of gas and liquid while preventing liquid blockage and overflow. Combine these support plates with Munters Support Grid to bear the combined weight of structured packing and liquid holdup while promoting the free passage of gas and liquid.

Produkter i denna serie

Modell
Stödplatta modell SPM522
Stödplatta modell SPS523
Stödgaller
Stödplatta modell SPL521

Teknisk specifikation

ModellRekommenderas för tornstorlek (mm)
Stödplatta modell SPM522less than 900mm diameter
Stödplatta modell SPS523less than 900mm diameter
Stödgaller
Stödplatta modell SPL521more than 900mm diameter

Val

  • Finns i olika material (rostfritt stål, galvaniserat stål eller plast)

Service och uppgraderingar