Fristående avfuktare

MS 4500

The Munters MS 4500 Green desiccant dehumidifier controls humidity and prevents corrosion in sandblasting and coating and other applications. Robust and reliable, this plug-and-play desiccant dehumidifier effectively removes moisture from the air, no matter the temperature.

Höjdpunkter

  • High moisture removal capacity
  • Prevents condensation and corrosion
  • Compact, robust and ready to connect
  • Low maintenance
  • Optional weather-protective housing for outdoor installation
  • Easy to install, operate and maintain

Produktbeskrivning

Suitable for outdoor and mobile applications, the MS 4500 Green helps prevent condensation and corrosion wherever humidity runs high. Choose optional storage for a power cable or weather-protective housing for outdoor installation, if required. Typical applications include archives, industrial processes, unheated storage facilities, underground utility tunnels, container dehumidification, and spaces where water, fire or smoke damage has occurred. A model for transportation using a forklift or crane is available. The nominal airflow rate for process air is 4,500 m3/h, and reactivation air 1,450 m3/h.

Val

  • 10 m elkabel med 125A-kontakt
  • Skyddande skal för utomhusapplikationer
  • Två huvudanslutningar för effektreduktion

Service och uppgraderingar