DryCool Series
The Munters DryCool Standard, a dedicated outdoor air system (DOAS), conditions building supply air before it enters the HVAC system. It removes water vapor from ambient air or an air mixture while reducing energy use for cooling by up to 40% compared to other systems and uses less energy than other DOAS.
Höjdpunkter
- Most energy-efficient DOAS
- Improves building ventilation with cool dry air
- Maximum application flexibility
- Reduced cooling requirements
- Improved cooling COP
- Works with zoned heating and cooling systems
- Configurable for winter heating using gas and electricity
Produktbeskrivning
The robust, award-winning DryCool Standard humidity control unit combines Munters desiccant dehumidification technology with packaged refrigeration to meet desired supply air conditions. A single air-cooled circuit removes water vapor from 100% ambient air or an indoor-outdoor air mixture. The desiccant wheel absorbs airborne moisture while waste heat from the condenser reactivates the wheel. Waste heat recovery reduces the cooling tonnage, providing energy-efficient temperature and humidity control. It outperforms other dehumidification systems, delivering drier air while consuming less energy.