Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
The technology behind Munters' VOC abatement systems is our Zeolite rotor. The rotor is made up of hydrophobic Zeolite which is an inorganic crystal with properties suited to adsorbing VOCs. Hydrophobic zeolite is a stable crystal, non-flammable to extreme temperatures, and will not react with strong acids.
Zeolite rotors are available in a variety of sizes to treat various flow rates and VOC loading:
1.5m Rotor - 5,000 to 7,000 cfm
2.1m Rotor - 7,000 to 15,000 cfm
2.4m Rotor - 15,000 to 20,000 cfm
2.9m Rotor - 20,000 to 32,000 cfm
3.5m Rotor - 32,000 to 50,000 cfm
4.2m Rotor - 50,000 to 70,000 cfm
4.8m Rotor – 70,000 to 90,000 cfm
For larger exhaust volumes, multiple rotors can be configured in parallel to achieve virtually any flow requirement.
информация о продукте
Сервис и обновления
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!