Ask a question!

Форма обратной связи

Мы направим Вашу контактную информацию нашему представителю в Вашей стране.

Close

Pollution & VOC Control / Air Cleaning Systems

MAC Air Cleaner

MAC Air Cleaner

Ammonia is a natural residual product from livestock production and because of environmental regulations many farmers are facing limits for ammonia emission – especially when they increase their animal production. In order to make it possible for farmers to enlarge their production in areas with ammonia restrictions, Munters has developed air cleaners.

  • Ammonia reduced by 90% on average
  • Maximum ammonia reduction from startup
  • Dust reduction
  • Non-clogging filters
  • Efficient droplet separators
  • Droplets separators can be slide out and washed outside
  • Easy maintenance
  • User friendly

  • Загрузки
Файл Тип файла Размер файла
AGH_ProdSheet_MAC for swine_en.pdf PDF 1,37 MB

Форма обратной связи

Мы направим Вашу контактную информацию нашему представителю в Вашей стране.