Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Super saddles are the improved version of the original saddles. They are designed to provide enhanced internal gas and liquid distribution. The unique scalloped edge is the key to the product's high performance in terms of higher capacity and improved rates of mass transfer when compared to traditional plastic saddles. It also serves to overcome the problem of nesting that is commonly encountered with ordinary saddles.
The saddles are available in plastic or ceramics. Plastic Super Saddles are used where temperature is lower and surfaces are corrosive.
Ceramic saddles are used where temperature required are high along with chemical attack resistance these saddles are offered with a glazed construction to enhance the capacity and reduce porosity.
Техническая спецификация
Опции
# 1,# 2,# 3,1”,1.5”,2” | |
199 (60.7),105 (32.0),89 (27.1),255 (77.7),176 (53.6),120 (36.6) | |
90,93.3,94,73,74,75 % |
# 1,# 2,# 3,1”,1.5”,2” | |
199 (60.7),105 (32.0),89 (27.1),255 (77.7),176 (53.6),120 (36.6) | |
90,93.3,94,73,74,75 % |
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Забыли пароль?
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!