Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
The Flow Muliplier Distributor is primarily used in very low liquid flow. Flow multipliers are used below each orifice to increase the drip point density.
Construction is similar to the Riser Deck Distributor/Trough type Distributor except that the orifices are located on the wall of the tubes instead of the deck. Tubes are welded to and extend below the deck. At the end of the tubes, liquid is divided into three or more streams by means of flow point multipliers. This distributor is clamped on a ledge/support ring.
Selection criteria*:
• Column diameter > 250 mm (10 inches)
• Maximum Turndown ratio 3:1
• Liquid rates < 30 m3/m2hr (12.25 GPM/ft2)
• Medium fouling
*Selection criteria guidelines provided are typical but not limiting. Under certain conditions, special design provisions can be made for accommodating varied hydraulic and mechanical requirements.
Опции
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Забыли пароль?
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!