Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Engineered to mix large volumes of air and provide even temperatures throughout your facility. Made from thermally insulated polyurethane material and built with premium corrosion resistant materials to assure top performance for many years.
Ideally suited for new, large cage-free buildings. Uses a quiet 36 inch variable speed fan that can keep precise control over air flow.
Fan may be customized to fit the application and seasonal needs. Fan performance is 12,450 cfm and throws air up to 72 feet. The Vario sliding fan module makes it possible to variably adjust the volume vs. throw output. Vario is designed specifically for 100% of fan output available as recirculated air during operation. Used with the BI28 Ceiling Inlet and Professional 2900 Sidewall Inlet to add fresh air and maintain the correct amount of fresh air and circulated air to keep your building’s climate stable.
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Забыли пароль?
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!