Dehumidifiers / Other

Accessory: Snout adapter

Fans


 

Описание продукта

If you want distribution of the air to/from Vortex, the smart snout adapter is the solution. The snout adapter can be mounted either on the suction or blowing side and distributes air to 3 sailings 100 mm. With our adjustable straps, the plastic/flexible hoses is quickly fastened to the spigots , and the air is distributed as desired in the room.

Форма обратной связи

Мы направим Вашу контактную информацию нашему представителю в Вашей стране.