Ask a question!

Форма обратной связи

Мы направим Вашу контактную информацию нашему представителю в Вашей стране.

Close

Dehumidifiers / Complete Air Handling Units

DryCool® ERV

DryCool® ERV

The Munters DryCool® ERV product combines the benefits of desiccant dehumidification with total energy recovery. The unit supplies 100% make-up air utilizing energy recovery from the exhaust air stream.

  • Energy efficient
  • Delivers low dewpoint
  • Energy recovery in winter
  • Provides make-up air
  • Avoids cool – reheat
  • Dry, healthy duct work
  • Increases cooling COP
  • Independent temperature and humidity control

Сравнивая продукты в

DryCool® ERV-2508

 
 
 
 
 
 
 
 
 
 

2.5 cfm

DryCool® ERV-3010

 
 
 
 
 
 
 
 
 
 

3 cfm

DryCool® ERV-4012

 
 
 
 
 
 
 
 
 
 

4 cfm

DryCool® ERV-5416

 
 
 
 
 
 
 
 
 
 

4.4 cfm

DryCool® ERV-4714

 
 
 
 
 
 
 
 
 
 

4.7 cfm

DryCool® ERV-6018

 
 
 
 
 
 
 
 
 
 

6 cfm

DryCool® ERV-7020

 
 
 
 
 
 
 
 
 
 

7 cfm

DryCool ERV®-8024

 
 
 
 
 
 
 
 
 
 

8 cfm

DryCool® ERV-1026

 
 
 
 
 
 
 
 
 
 

10 cfm

DryCoo®l ERV-1230

 
 
 
 
 
 
 
 
 
 

12 cfm

DryCool® ERV-1440

 
 
 
 
 
 
 
 
 
 

14 cfm

DryCool® ERV-1648

 
 
 
 
 
 
 
 
 
 

16 cfm

cfm 0
2
3
5
6
8
10
11
13
14
16