Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Our GLASdek GX40 high-performance evaporative media is engineered to provide maximum cooling and humidification, very low pressure drop and years of reliable service.
The media is made from inorganic, non-combustible material and impregnated with ceramic double coating. It allows the use of water straight from the tap and rarely need for water treatment. No silver ionization filter is needed.
GLASdek GX40 is provided in cassettes that are tailored for use with the FA6™ frame system. FA6 comes in a wide range of standard sizes that conform to all typical air handling unit dimensions.
информация о продукте
Опции
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!