Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Evaporative precooling of rooftop condensers with Munters new EC Cool will grant you a more reliable cooling installation in summertime.
EC Cool is an evaporative cooling pad system that decreases the inlet temperature for your rooftop condenser. Air passes through wetted CELdek® evaporative media, whereby the ambient air temperature is lowered before it reaches the condenser coil. By decreasing the inlet temperature conditions, you decrease the risk of high pressure alarms. As a bonus, the efficiency of your cooling system increases as well.
Munters EC Cool is a modular and flexible system and can be retrofit on to any size of condenser, even up to 2 m high. The cost effective system is easy to install and maintain and made from high quality UV stabilized PVC and PP material. Thanks to the 100% glue free design, any thermal expansion or contractions will not affect the functionality.
Доступно в Europe, Middle East, Africa
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!