Coolers & Humidifiers / Commercial Air Cooling Systems

Climatix controller

FA6 Series

  • Ultra low energy humidifier/cooler (50–250 W)
  • Ideal for evaporative cooling
  • Available in wide range of sizes from 0.5 to 34 m3/s (single unit)
  • High efficiency: 65%, 85% and 95%
  • Low pressure drop
  • Superb controllability – typically down to ±1%
  • No risk of over-saturation
  • GLASdek®‚ evaporative media made from inorganic, non-combustible material

 

Описание продукта

Munters Climatix controller has been specially design for controlling our FA6 humidifier/cooler with our optional control systems and options as UV system, Dosing system, Conductivity system.

Форма обратной связи

Мы направим Вашу контактную информацию нашему представителю в Вашей стране.