Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
The RBU-27 SE is a five-stage backup consisting of one heating stage having two heat zones, three cooling stages, and one cool pad stage. The RBU-27 SE can be expanded to include up to four heaters, four cool pads, and 16 fans. The unique design provides greater control in choosing the ventilation method, testing equipment, and emergency climate control.
The RBU-27 SE comes into play when:
+ A general controller failure occurs; in this case, the RBU-27 SE functions at the current operating temperature.
+ House temperatures readings are higher than the thermostat settings.
In both of these situations, the RBU-27 SE sends out alarms and/or takes over basic operations.
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!