Форма обратной связи

Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.

Спросите нас

AT_Case_condensation.jpg

Optimal storage by controlling moisture

Temperature maintenance in storage facilities is an option extremely expensive and does not guarantee a safe storage of products. Indeed, only the humidity control ensures storage without corrosion or condensation from degrading the product.

Munters is a security solution for your products

To carry out a corrosion-free storage, it is necessary to control the humidity to a value not exceeding 45% relative humidity. Indeed, this value increases the risk of corrosion for metal products. Corrosion accelerates strongly if humidity exceeds 55 to 60% relative humidity.

Condensation may also degrade the product, so to avoid this problem you must control the dew point of the air in contact with the cold walls (wall, floor, ceiling) by implementing an effective system of dehumidification in whatever temperature.

The technical and commercial teams of Munters have successfully equipped storage facilities for:
- Metal parts
- Weapons (ammunition, missiles, armored vehicles, airplanes)

Быстрые факты

  • Storage without corrosion
  • Storage without condensation
  • Better quality for stored products even for a long period
  • Storage facilities without frost
  • Low investment costs
  • Energy saving