AT_Full_article_top_738x490_website.png

Munters Connected Climate® for Climatix

The Munters Connected Climate® for Climatix is a cloud based service that together with a gateway device enables GSM based connection of Munters Dehumidifiers with Climatix controls.

The MCC (Munters Connected Climate) allows the user to do remote settings and analyze historic data from the dehumidifier.

With the Munters Connected Climate® service the user can receive alarms in real time over email or SMS and take immediate actions.

In the web based service the user can also optimize the operation of the unit based on multiple data from the dehumidifier and sensors in the surrounding, for achieving the perfect climate.

Features include:

  • Compatible with Munters Climatix units
  • Data Logging
  • Remote control of the dehumidifier
  • Alarms to mail/SMS
  • GPS positioning
  • Internal back-up battery
  • Internal SD card for data back-up

“Munters Connected Climate® fortifies our leadership in air treatment and climate control. Instant access and real time data will shape Munters future and bring us and our customers closer. This is a true milestone in our history, and peace of mind to our customers” says Daniel Unge, Global Director Product Management.

 


Connectivity Overview.