Somos especialistas

Um erro occursed ao enviar a mensagem, por favor, tente novamente mais tarde

Faça uma pergunta

High-Temperature

High-Temperature

Munters offers high-temperature industrial systems which are durable enough to withstand the effects of high temperatures and rugged operating environments.

High-Temperature, Air-to-Air Energy Recovery Solutions

Munters has led the industry in the design and manufacture of industrial heat exchangers and heat recovery packages since 1974. Continuous development and testing of innovative heat recovery products, extensive application knowledge and over 100,000 successful installations, give us the leading edge over the competition.

High-temperature, engineered solutions include all-welded plate heat exchangers, all-welded shell and tube heat exchangers, packaged energy recovery systems, and high-efficiency indirect fired gas heaters. These industrial heat exchangers are able to perform under harsh conditions in temperatures as high as 2000°F with special construction.

Munters understands our customer's needs and offers engineered solutions to meet specific requirements. Custom designs may include multiple airflow configurations, variable plate spacing, and attaining desired heat exchanger effectiveness and pressure differentials while maintaining specific size.

We would like the opportunity to discuss your specific application and requirements. Contact us for information on gas-to-gas heat exchangers, integrated heat recovery packages, or complete turnkey solutions.

VariMax IFRG Heaters Flow Model

VariMax IFRG is ideal for the air heating step in the spray drying process.

Cadastre-se para nossos boletins informativos

Nossos boletins informativos são uma ótima maneira de obter a informação que você está procurando na…

Read more

Produtos relacionados

Estudos de casos