Questões?

Somos especialistas

Nós conhecemos nossos produtos. iremos
direcionar suas informações de contato para
alguem em seu país.

Close
7x24 Exchange Spring.PNG

7x24 Exchange Data Center of Tomorrow, Orlando

03 jun

jun 3 14:00 - jun 6 23:00

End to End Reliability: Mission Critical Facilities

This Conference is designed for anyone involved with 7×24 infrastructures – IT, data center, disaster recovery and network/ telecommunication managers, computer technologists, facility or building managers, supervisors and engineers.

If you are planning on attending and would like to have a one on one witha Munters representative, please contact doug.yost@munters.com to make arrangements.

Featured Product Button.png

NEW - SyCool ITC offers data center owners and operators an energy efficient indirect cooling solution without the need for water.

Designed specifically for data centres and driven by industry demand, SyCool ITC (patent pending) uses the waste heat from the data centre and a combination of gravity and a syphon effect, to drive a refrigeration cycle capable of operating without pumps or compressors, providing remarkable levels of energy efficiency.

Leia mais