Munters wins order with a value of MUSD 30 from battery manufacturer
Oct 24, 2025
Munters, a global leader in energy efficient air treatment and climate control solutions, has received an order valued at MUSD 30 (approx. MSEK 280) from a commercial battery cell producer in the US. The order, which will be included in the AirTech business area’s order intake for the fourth quarter, includes Munters LDP (Low Dew Point) dehumidifiers as well as other desiccant dehumidification units.
The customer is a leading US manufacturer of battery cells for heavy and medium duty vehicles. The order includes Munters LDP units – exclusively developed for extremely demanding battery dry room manufacturing – as well as other high-performance desiccant dehumidification units and field service work.
“We are very proud to have secured this order from a new customer, a testament that our mission-critical solutions and broad application knowledge position us well despite the current challenging battery market,” says Henrik Teiwik, President of AirTech. “While we expect this current market environment to persist through 2026, we see electrification and the transition to a low-carbon economy as an important long-term growth driver for AirTech.”
Munters LDP is developed for processes which require ultra dry air at low temperatures and features the HPX rotor, which is specifically designed for applications with a low dew point (the temperature at which water vapor condenses). The system and rotor are able to create production environments with dew points as low as -110°F (-78°C) and when combined with other Munters technologies, even lower.
Deliveries are expected to take place during the second and third quarters of 2026.
For further information
Investors and analysts
Line Dovärn, Head of Investor Relations
E-mail: line.dovarn@munters.com, Mobile: +46 (0)73 048 8444
Media
Daniel Frykholm, VP External Relations & Internal Communications
E-mail: daniel.frykholm@munters.com, Mobile: +46 (0)70 206 7786
About Munters Group
Munters is a global leader in energy-efficient air treatment and climate solutions. Using innovative technologies, Munters creates the perfect climate for customers in a wide range of industries. Munters has been defining the future of air treatment since 1955. Today, around 5,000 employees carry out manufacturing and sales in more than 25 countries. Munters Group AB reported annual net sales of more than SEK 15 billion in 2024 and is listed on Nasdaq Stockholm. For more information, please visit www.munters.com.