Coolers & Humidifiers

Rapid-sorb® dispersion tube system

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

Opcje

  • Humidification

Opis urządzenia

Rapid-sorb steam dispersion tube systems are designed for applications where multiple tubes are needed to handle the load and/or when the available non-wetting distance is limited. Capacity: Up to 955 kg/h.

Pozwól, że pomożemy

Znamy nasze produkty. Przekażemy <br/>Państwa dane kontaktowe<br/>przedstawicielowi w Państwa kraju.