Dostępne w
Brazil
Chłodnice & Nawilżacze / Gutters
Easycool evaporative cooling system
Easycool System
- Open system, exclusive from Munters, showing the water distribution system during operation.
- Centrifugal pump with high water flow and easy access for the user
- Bottom gutter and water tank integrated and UV resistant PVC reservoir
- Bottom gutter and water tank integrated and UV resistant PVC reservoir
- Removable pad retainer for easy cleaning, open view header option available
- Cooling pads easily lift out
- Self cleaning flute design CELdek® cooling pad, with MI-T-edg® protection
- Quick and easy installation
Opis urządzenia
Easycool is a completely integrated evaporative cooling system designed to solve, in a quick and easy way, temperature problems in environmental controlled situations, such as tunnel ventilation in poultry and swine structures and, climate control in greenhouses and cooling systems for hatcheries. The open system design, exclusive from Munters, showing the water distribution system during operation, the bottom gutter and water tank integrated and UV resistant PVC reservoir and the spray deflector , ensuring uniform pad wetting, allow a very quick and easy installation as well as maintenance operation.