Ask a question!

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.

Close

Osuszacze / Complete Air Handling Units

Integrated Custom Air Handler (ICA)

Integrated Custom Air Handler (ICA)

Munters Integrated Custom Air Handler (ICA) incorporates many advanced features including an innovative double wall construction, including the system base, that incorporates a superior no-through metal design in either 2.5 or 4 inch wall thickness. Surface options of Galvalume, textured aluminum, stainless steel or any combination permit an effective choice for all operational environments. System capacities from 500 to over 100,000 cfm.

The ICA is especially suitable for food processing and pharmaceutical manufacturing applications that operate under strict FDA and GMP sanitation requirements. Units can be customized to meet most any requirement.

  • Energy efficient
  • 30-99% HEPA filters
  • No-through metal design prevents sweating
  • Full contact rotor seal
  • Advanced selection software
  • Purge configuration for low dew point conditions
  • Utilizes PowerPurge® technology

  • Downloads
Plik Typ pliku Rozmiar
Product Guide- PowerPurge.pdf PDF 589,66 kb
Product Guide- ICA.pdf PDF 1,13 MB

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.