Air Intakes / Air Inlets / Curtains

Milking parlour curtain 6-12

Milking parlour curtain

  • Retains the warm air in the milking room
  • The curtain is obtainable in all sizes
  • The Tex glass material is very durable and anti-static.

 

Opis urządzenia

The curtain is rolled up on the lower beam and comes in standard size of 6 x 3 m, but is available in other sizes. The milking parlor curtain is manufactured in a tex glass quality, virtually indestructible and impossible to tear to pieces. Tex glass is treated against static electricity so that dirt does not stick to the material. The color is light gray.

  • Do pobrania

Pozwól, że pomożemy

Znamy nasze produkty. Przekażemy <br/>Państwa dane kontaktowe<br/>przedstawicielowi w Państwa kraju.