Systemy osuszania

LDP

Munters LDP desiccant dehumidifier safeguards product quality in moisture-sensitive manufacturing processes like battery production or research facilities that demand low and ultra-low dewpoints. It has a 40% smaller footprint and delivers 30-45% more energy savings than the industry standard.

Najważniejsze informacje

  • Easily achieves extremely low supply dew points (< -40°F DP)
  • Handles air inlet conditions from 100% return air to 100% outside air
  • Gas, steam or electric reactivation as standard
  • Compact design and minimized footprint
  • Cost-effective, standardized design
  • Optimized to deliver 30-45% energy savings vs. industry standard

Opis produktu

Compact and energy-efficient, the LDP improves production efficiency, safeguards product quality and extends product lifespan. Install the LDP dehumidifier wherever maintaining a low dew point is critical. Optimizing humidity levels in specialized environments such as lithium battery dry rooms helps ensure the safety of employees and consistently high battery quality and yield. The LDP has advanced controls and communication systems. It includes our patented purge technology and our proprietary ceramic composite HPX rotor, which is optimized for better performance and reduced energy consumption for low dew point applications. The unit design allows for indoor or outdoor installation.

Odtwórz

Opcje

  • PLC Allen Bradley
  • Dostępne w różnym wykonaniu (stal nierdzewna, stal ocynkowana lub tworzywo sztuczne)
  • Konfigurowalna obróbka wstępna i końcowa
  • Czujnik punktu skraplania
  • Wersja zewnętrzna
  • Wentylatory powietrza osuszanego
  • Regeneracja (gazowa, elektryczna, parowa, cieplna)

Serwis i ulepszenia