DesiCool
Let the Munters DesiCool climate control system cost-effectively cool and heat your facilities without using refrigerants or chillers. The DesiCool uses sorption cooling technology to condition ambient air, reducing or raising supply air temperature depending on the climate or season.
Najważniejsze informacje
- Creates a comfortable indoor climate
- Sustainable, refrigerant-free air conditioning
- Reduces energy costs by up to 70% in the summer
- Recovers up to 90% of the heat in the winter
- Easy to install, operate and maintain
- Reduces maintenance costs
- Increases equipment lifespan
Opis produktu
The DesiCool climate control system combines Munters heat recovery and evaporative cooling technologies to condition indoor air cost-effectively and cool, heat and humidify indoor spaces as ambient air conditions change. The Munters desiccant wheel, heat recovery wheel and CELdek evaporative cooling pads deliver high heat recovery efficiency. The DesiCool provides sufficient heating in the winter without requiring additional heating sources, further reducing operating costs.