Zintegrowane pośrednie systemy wyparne

Oasis Standard

Maximize energy savings and remove heat from your data center without adding moisture to the process air with the Munters Oasis indirect air economizer for data centers. These systems use up to 80% less energy to maintain the optimal temperature than conventional cooling systems.

Najważniejsze informacje

  • Efficiently removes data center heat
  • Saves energy
  • Minimizes refrigerant use
  • Suitable for variable water quality conditions
  • Works efficiently in any climate
  • Qualify for utility rebates and/or LEED credits
  • Reduced risk from outdoor air pollutants

    • Elementy sterowania systemem
    Munters