Plafond
IL luchtinlaten
IL air inlets are designed to be used as ceiling-mounted inlets in livestock houses.
Highlights
- Manufactured in durable white UV stabilized polystyrene
- Different models with heights ranging from 100 to 200mm
- Main door moulded in two pieces preventing deformation
- Main door with an insulated core, preventing condensation on the inside
- Integrated aluminum profiles in the main door prevent warping
- Main door has a rubber seal on the sides for tight sealing
- Easy installation