Ask a question!
Close

Ventilatoren & Lichtfilters / Afzuigventilatoren
WF54 Exhaust Fans
WF Extraction Fans
- Cast aluminum drive assembly with limited 7 year bearing warranty
- Automotive style belt tensioner
- Heavy duty galvanized steel propeller
- Galvanized steel fan housing
- Single or 3 phase high efficiency motor
- Option of plastic or aluminum shutter
- MONO-STRUT for strength and durability
product omschrijving
The WF50 and WF54 Aerotech fans use high quality components and precise engineering to create a simple, high quality fan with optimal performance at the best price. The cast aluminum drive assembly utilizes enclosed automotive style bearing and comes with a 7 year limited warranty. This feature along with the automotive style belt tensioner and heavy duty galvanized steel propeller promotes top performance. The MONO-STRUT offers strength and durability in a simple design. Now available with the Patent Pending Dragonfly Damper Doors.
- technische specificatie
- Downloads
- Afbeeldingen
Specificatie | |
---|---|
0.10" SP | 27,800 cfm |
0.10" SP | 19.2 cfm /W |
Deel deze pagina