Wij zijn experts

Er is een fout opgetreden bij het verzenden van het bericht, probeer het later opnieuw

Stel een vraag

Lithium-ion battery dry rooms

Lithium-ion battery dry rooms

The manufacturing of lithium batteries takes place in ultra low humidity dry rooms which can range between small R&D lab environments to large scale mass production facilities.

The right climate to change the future

Lithium-ion battery technology is always changing and evolving. New materials and chemistries are tested every day to try to reduce costs, improve efficiency and meet the growing demand. 

Munters has the experience and expertise to be able to offer you the best possible environment for manufacturing these solutions. We understand the lithium-ion battery industry, and how every type of battery needs different production conditions. We also understand how important it is to provide the right climate to make more of them available to more businesses. 

The Munters solution

Munters pioneered the use of desiccant dehumidifier technology, and our innovative solutions are used in lithium-ion battery produc­tion facilities all over the world.

Most manufacturers need the dry rooms to be maintained at a dew point of -40°C, and the industry standard could be even lower in the years to come. We have delivered dry rooms capable of -60°C, and have the best technology for the potential demands of the future.

Thanks to our purge solutions such as our patented Green PowerPurge® technology, our dry room solutions consume less energy, and can even meet your requirements with a smaller physical footprint than the competition, reducing your overall total cost of ownership.

Benefits:

  • Easily achieves -70°F (-57°C) supply dew point
  • Consistently maintain conditions even with seasonal ambient conditions
  • Energy optimization for cooling
  • Annual energy savings are 25-45% versus conventional systems
  • Qualifies for LEED building certification
  • Save up to 30% energy with Green PowerPurge

By purging air and utilizing recirculation technology, this solution reduces energy needs while improving desiccant performance.

Expertise in every application

Every different kind of lithium-ion battery requires a different manufacturing environment. Munters provide market-leading technology for the entire range of applications, including:

  • Consumer electronics
  • Hybrid and electric vehicles
  • Electric grid storage
  • Forklifts
  • Telecoms
  • Medical devices
  • Power tools
  • Electric bikes and wheelchairs

Case studies

Hoe kunnen we u helpen?

Breng me naar de algemene startpagina
Door te selecteren, stem je in met ons cookiebeleid.

Gebruikersidentificatie is ongeldig

Oeps! Er is iets fout gegaan. Probeer het later opnieuw.

Gebruikersidentificatie is ongeldig

Oeps! Er is iets fout gegaan. Probeer het later opnieuw.