Apper og kontrollere
Platinum
Among the most advanced climate control units in the poultry industry, providing farmers with extensive management capabilities.
Høydepunkter
- Easy to use touch or standard screen
- Remote access and real time alarms
- Multi-language support
- Supports an unlimited number of devices and scales
- Heavy duty enclosure or panel mount options
- Supports Munters Drive and EC motor technology
Produktbeskrivelse
Enable farmers to grow healthier, larger birds while saving energy, feed, and time, by providing complete control over climate, environmental conditions, feed and water management. Modular architecture enables a high level of flexibility in the system design, supporting a large number of devices and up to 200 2 HP heavy duty relays (including expansion units). Improved software guarantees successful critical missions, with smart On/Off/Auto override switches, 16 independent heat zones, precision fogger and evaporative cooling system, an SD card, and ARM CPU.
Tilbehør
Andre dokumenter og nedlastinger
| Tittel | Nedlastingslink | ||
|---|---|---|---|
| AGH_Manual_Platinum Family Installation EN R1.8 NRO.pdf | Manual | Engelsk | Vis |
| AGH_Manual_Platinum Family Installation AR R1.5.pdf | Manual | Engelsk | Vis |
| AGH_Manual_Platinum Pro User EN R1.2 NRO.pdf | Manual | Engelsk | Vis |
| Platinum Pro Install EN R1.3 NRO.pdf | Manual | Engelsk | Vis |
| AGH_Manual_Platinum Pro User AR R1.3 V614 NRO.pdf | Manual | Engelsk | Vis |
| Platinum Pro Install AR R1.3 NRO.pdf | Manual | Engelsk | Vis |