Direkte fordampningskjølere og befuktere

Humidec

Maintaining relative humidity of at least 40% indoors ensures high productivity in industrial and commercial settings as well as the comfort and well-being of building occupants. Munters Humidec evaporative cooling media creates the perfect indoor climate without additional energy consumption.

Høydepunkter

  • Heat-resistant
  • Easiiy splits to match demand
  • Washable with chemicals
  • Exchangeable from the other company’s products
  • Exchangeable from the other humidification systems

Produktbeskrivelse

Keeping indoor humidity levels constant helps improve indoor air quality. It also prevents microbial growth that can affect building occupant comfort and well-being. Highly energy efficient, Humidec structured media modules from Munters allow air to flow through a humidifying element, naturally drawing water through the structured humidification media and transforming it into water vapor by means of evaporation.